IESNA:LM-63-2002
[TEST]P975127
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/13/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P34514)
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]12EN-LD2-35-UNV-L930-CD1
[LUMINAIRE] METALUX ENCOUNTER 1x2 3500LM PACKAGE 90CRI 3000K TROFFER
[LAMP] 3000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.26A 31.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90+
[_SEARCH_COLORTEMP]3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3453.0
TILT=NONE
1 -1 1 37 5 1 1 1.0000 2.0000 0.0000
1.000 1 31.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1187.4 1166.6 1158.3 1179.1 1141.7 1145.9 1133.4 1100.2 1096.1 1087.8 
1054.6 1029.7 1013.1 975.7 946.7 925.9 872.0 847.1 822.2 776.5 
726.7 701.8 652.0 606.4 560.7 515.0 461.1 411.3 356.9 303.0 
249.0 199.2 149.4 103.8 62.3 24.9 0.0 
1187.4 1183.2 1179.1 1174.9 1158.3 1150.0 1133.4 1116.8 1100.2 1079.5 
1058.7 1029.7 1008.9 979.9 942.5 905.2 884.4 842.9 809.7 776.5 
730.9 689.4 643.7 602.2 552.4 502.6 448.6 394.3 348.6 290.5 
240.7 195.1 145.3 99.6 62.3 29.1 0.0 
1187.4 1183.2 1183.2 1170.8 1158.3 1145.9 1137.6 1121.0 1104.4 1075.3 
1054.6 1033.8 1000.6 979.9 938.4 913.5 872.0 842.9 805.6 764.1 
714.3 672.8 627.1 585.6 527.5 477.7 432.0 381.8 336.2 282.2 
224.1 174.3 137.0 112.1 70.6 29.1 0.0 
1187.4 1191.9 1191.9 1179.1 1179.1 1145.9 1137.6 1125.1 1108.5 1091.9 
1062.9 1029.7 1008.9 975.7 946.7 909.3 872.0 838.8 797.3 755.8 
710.1 676.9 627.1 581.4 531.6 486.0 427.9 377.7 311.3 253.2 
207.5 174.3 153.6 116.2 66.4 33.2 0.0 
1187.4 1187.4 1179.1 1183.2 1166.6 1158.3 1137.6 1121.0 1108.5 1083.6 
1062.9 1038.0 1008.9 975.7 946.7 913.5 876.1 838.8 797.3 764.1 
718.4 672.8 627.1 581.4 535.8 486.0 432.0 369.4 307.1 249.0 
203.4 182.6 161.9 116.2 66.4 33.2 0.0 
